Schneider-Electric
 
LVS08710 picture- scope
LVS08710
Reinforcement kit, PrismaSeT P, 1 bracket with 4 screws, for structure bottom angle mounting
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Reinforcement bracket
Accessory / separate part categor Enclosure accessory
Range compatibility PrismaSeT PrismaSeT P framework
Device application Seismic
Provided equipment 1 x bracket
4 x screws
Complementary
Installation description Cubicle
Cubicle duct
Condition of use 4 brackets for structure reinforcement of 300 mm width duct
4 brackets for structure reinforcement of 400 mm width cubicle duct
4 brackets for structure reinforcement of 650 mm width cubicle
6 brackets for structure reinforcement of 650 + 150 mm width cubicle
4 brackets for structure reinforcement of 800 mm width cubicle
Standards IEC 61439-1
Quantity per set Set of 1
Height 73 mm
Length 79 mm
Width 28 mm
Colour Natural
Material Zinc plated steel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 5 cm
Package 1 Length 10 cm
Package 1 Weight 189 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.073 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 28 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 45 kg
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
Halogen content performance Halogen free plastic parts product