|
|
|
LVS08713
Right-angle kit, PrismaSeT P, corner kit for linergy BS, IP30
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Right-angle kit
|
Accessory / separate part categor
|
Enclosure accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P framework
Linergy Linergy BS busbar
|
Product compatibility
|
IP55 enclosure
|
IP degree of protection
|
IP30
|
Complementary
Installation description
|
Cubicle
|
Cubicle-device connection
|
Linergy BS horizontal busbar
|
Quantity per set
|
Set of 1
|
Height
|
260 mm
|
Width
|
175 mm
|
Depth
|
312 mm
|
Net weight
|
14.16 kg
|
Surface finish
|
Matt
Textured
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9003)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
16.5 cm
|
Package 1 Width
|
51.0 cm
|
Package 1 Length
|
80.5 cm
|
Package 1 Weight
|
14.27 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
4
|
Package 2 Height
|
49.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
68.5 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
|
|