Schneider-Electric
 
LVS08743 picture- scope
LVS08743
Rear panel, PrismaSeT P, for enclosure, W300mm, IP55, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Rear panel
Range compatibility PrismaSeT PrismaSeT P enclosure
Device application Low voltage electrical distribution
Enclosure type Metal enclosure
Installation description Cubicle duct - width 300 mm
Kit composition Side panel
Standards IEC 61439-1 for enclosure
IEC 61439-2 for enclosure
Product certifications ASTA
Complementary
Material Treated sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured
Matt
Colour White (RAL 9003)
Width 300 mm
Height 2000 mm
Net weight 9.64 kg
Quantity per set Set of 1
Environment
IP degree of protection IP55 for enclosure
IK degree of protection IK10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 31.7 cm
Package 1 Length 206.0 cm
Package 1 Weight 9.96 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 60
Package 2 Height 94 cm
Package 2 Width 120 cm
Package 2 Length 206 cm
Package 2 Weight 624 kg
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
Sustainable packaging Yes