Schneider-Electric
 
LVS08750 picture- scope
LVS08750
Side panel, PrismaSeT P, for enclosure, D400mm, IP31, set of 2 (left/right), white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Side panel
Range compatibility PrismaSeT PrismaSeT P enclosure
Device application Low voltage electrical distribution
Enclosure type Metal enclosure
Indoor enclosure
Installation description Cubicle - width 400 mm, depth 400 mm
Cubicle - width 650 mm, depth 400 mm
Cubicle - width 800 mm, depth 400 mm
Kit composition 2 side panel
Quarter-turn fasteners
Standards IEC 61439-1 for enclosure
IEC 61439-2 for enclosure
Product certifications ASTA
Complementary
Material Treated sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 400 mm
Height 2000 mm
Net weight 18.5 kg
Quantity per set Set of 2
Environment
IP degree of protection IP30 for enclosure
IP31 for enclosure
IK degree of protection IK08
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 48.0 cm
Package 1 Length 207.0 cm
Package 1 Weight 19.68 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 20
Package 2 Height 97.0 cm
Package 2 Width 120.0 cm
Package 2 Length 202.0 cm
Package 2 Weight 414.0 kg
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
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes