|
|
|
LVS08773
Cable-tie support, PrismaSeT P, for enclosure W300, Set of 4
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Cable-tie support
|
Accessory / separate part categor
|
Cabling accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
|
Product compatibility
|
Framework
|
Complementary
Mounting location
|
Rear
|
Mounting support
|
Functional uprights
|
Installation description
|
Cubicle duct - width 300 mm
|
Quantity per set
|
Set of 4
|
Length
|
300 mm
|
Height
|
30 mm
|
Width
|
300 mm
|
Depth
|
10 mm
|
Net weight
|
0.525 kg
|
Material
|
Metal
|
Colour
|
Natural
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.500 cm
|
Package 1 Width
|
6.500 cm
|
Package 1 Length
|
23.000 cm
|
Package 1 Weight
|
513.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
11.000 cm
|
Package 2 Width
|
20.500 cm
|
Package 2 Length
|
49.500 cm
|
Package 2 Weight
|
10.348 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
320
|
Package 3 Height
|
36.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
179.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|