Schneider-Electric
 
LVS08776 picture- scope
LVS08776
Cable-tie support, PrismaSeT P, for enclosure W650, Set of 4
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Cable-tie support
Accessory / separate part categor Cabling accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Product compatibility Framework
Complementary
Mounting location Rear
Mounting support Functional uprights
Installation description Cubicle - width 650 mm
Quantity per set Set of 4
Length 650 mm
Height 30 mm
Width 650 mm
Depth 10 mm
Net weight 1.02 kg
Material Metal
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.800 cm
Package 1 Width 6.400 cm
Package 1 Length 58.500 cm
Package 1 Weight 1.081 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 16
Package 2 Height 18.500 cm
Package 2 Width 23.000 cm
Package 2 Length 60.500 cm
Package 2 Weight 17.655 kg
Unit Type of Package 3 P12
Number of Units in Package 3 128
Package 3 Height 37.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 154.000 kg
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
Halogen content performance Halogen free plastic parts product