Schneider-Electric
 
LVS08794 picture- scope
LVS08794
Cable-tie support, PrismaSeT P, D400, Set of 4
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Cable-tie support
Accessory / separate part categor Cabling accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Product compatibility Framework
Complementary
Mounting location Side
Mounting support Functional uprights
Installation description Cubicle
Quantity per set Set of 4
Length 400 mm
Height 30 mm
Width 400 mm
Depth 10 mm
Net weight 0.675 kg
Material Metal
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 6.5 cm
Package 1 Length 36.5 cm
Package 1 Weight 679.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 20.0 cm
Package 2 Width 28.0 cm
Package 2 Length 38.0 cm
Package 2 Weight 13.833 kg
Unit Type of Package 3 P12
Number of Units in Package 3 480
Package 3 Height 74.5 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 341.0 kg
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
Halogen content performance Halogen free plastic parts product