|
|
|
LVS08805
Plinth raiser, PrismaSeT G, Plinth raiser of H100mm, for floor-standing enclosure W600mm, IP30
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Plinth raiser
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
|
Product compatibility
|
IP31 enclosure
IP41 enclosure
|
Complementary
Installation description
|
Floor-standing enclosure - width 600 mm
Extension enclosure - width 600 mm
|
Quantity per set
|
Set of 1
|
Height
|
100 mm
|
Width
|
600 mm
|
Depth
|
260 mm
|
Net weight
|
2.02 kg
|
Surface finish
|
Matt
Textured
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9003)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.000 cm
|
Package 1 Width
|
10.800 cm
|
Package 1 Length
|
61.000 cm
|
Package 1 Weight
|
2.372 kg
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
32.000 cm
|
Package 2 Width
|
59.000 cm
|
Package 2 Length
|
79.500 cm
|
Package 2 Weight
|
25.675 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
80
|
Package 3 Height
|
144.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
218.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|