Schneider-Electric
 
LVS08824 picture- scope
LVS08824
Cable trunking, PrismaSeT G, Trunking Spreader, IP30
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Trunking spreader
Accessory / separate part categor Trunking accessory
Accessory / separate part type Cable duct
Range compatibility PrismaSeT PrismaSeT G enclosure
Product compatibility IP30 enclosure
IP31 enclosure
IP43 enclosure
Complementary
Installation description Wall-mounted enclosure
Floor-standing enclosure
Mounting location 2 trunkings of 250 x 80 mm cross-section going to top or bottom of the enclosure
Quantity per set Set of 1
Height 140 mm
Width 585 mm
Depth 160 mm
Net weight 1.12 kg
Material Plastic and metal
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 16.0 cm
Package 1 Length 63.0 cm
Package 1 Weight 1.037 kg
Unit Type of Package 2 P12
Number of Units in Package 2 40
Package 2 Height 93.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 53.0 kg