|
|
|
LVS08827
Canopy, PrismaSeT G, for Enclosure W600+W300+W300, IP31
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Canopy
|
Accessory / separate part categor
|
Enclosure accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
|
IP degree of protection
|
IP31
|
Complementary
Installation description
|
Floor-standing enclosure + 2 ducts - width 600 + 300 + 300 mm
Wall-mounted enclosure + 2 ducts - width 600 + 300 + 300 mm
|
Quantity per set
|
Set of 1
|
Height
|
45 mm
|
Width
|
1200 mm
|
Depth
|
280 mm
|
Net weight
|
5.3 kg
|
Surface finish
|
Matt
Textured
|
Material
|
Treated sheet steel
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9003)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.5 cm
|
Package 1 Width
|
30.0 cm
|
Package 1 Length
|
123.0 cm
|
Package 1 Weight
|
5.12 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
13
|
Package 2 Height
|
61.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
80.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|