|
|
|
LVS08841
Sealing kit, PrismaSeT G, self adhesive gasket, increase door protection to IP43
|
|
|
Main
Range of product
|
PrismaSeT G
|
Range
|
PrismaSeT
|
Range compatibility
|
PrismaSeT PrismaSeT G door
|
IP degree of protection
|
IP43
|
Product or component type
|
Gasket
|
Accessory / separate part categor
|
Sealing accessory
|
Provided equipment
|
1 self-adhesive gasket
|
Complementary
Enclosure/cubicle description
|
Wall-mounted enclosure - width 300 mm
Wall-mounted duct - width 300 mm
Wall-mounted enclosure - width 600 mm
Wall-mounted enclosure - width 850 mm
Floor-standing enclosure - width 300 mm
Floor-standing duct - width 300 mm
Floor-standing enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
|
Number of vertical modules [50 mm]
|
6
9
12
15
18.0
21
24
27
30
33
|
Quantity per set
|
Set of 1
|
Length
|
5300 mm
|
Net weight
|
0.06 kg
|
Colour
|
Black (RAL 7016)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.4 cm
|
Package 1 Width
|
15.5 cm
|
Package 1 Length
|
17.0 cm
|
Package 1 Weight
|
123.0 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
40.0 cm
|
Package 2 Length
|
60.0 cm
|
Package 2 Weight
|
12.718 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
|
|