Schneider-Electric
 
LVS08868 picture- scope
LVS08868
Cable-tie support, PrismaSeT G, for enclosure W300 , Set of 4
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Cable-tie support
Accessory / separate part categor Cabling accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Product compatibility Cable-tie support
Complementary
Mounting location Rear
Mounting support Functional uprights
Installation description Floor-standing enclosure - width 300 mm
Wall-mounted enclosure - width 300 mm
Quantity per set Set of 4
Width 300 mm
Net weight 0.42 kg
Material Metal
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 6.2 cm
Package 1 Length 24.0 cm
Package 1 Weight 421.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 11.5 cm
Package 2 Width 19.0 cm
Package 2 Length 26.5 cm
Package 2 Weight 4.377 kg
Unit Type of Package 3 P12
Number of Units in Package 3 480
Package 3 Height 48.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 221.5 kg
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
Halogen content performance Halogen free plastic parts product