|
|
|
LVS08871
Support gland plate, PrismaSeT G, 2 cut-outs, FL21 cut-out type, for enclosure, W600mm, IP30, white, RAL 9003
|
|
|
Main
Range of product
|
PrismaSeT G
|
Range
|
PrismaSeT
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT G gland plate
|
Product or component type
|
Support gland plate
|
Accessory / separate part categor
|
Enclosure accessory
|
Product compatibility
|
IP30 enclosure
IP43 enclosure
IP31 enclosure
|
Complementary
Enclosure/cubicle description
|
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
|
Type of gland plate
|
FL21 cut-out
|
Mounting location
|
Top or bottom of the enclosure
|
Material
|
Treated sheet steel
|
Quantity per set
|
Set of 1
|
Width
|
600 mm
|
Depth
|
180 mm
|
Net weight
|
0.75 kg
|
Surface finish
|
Matt
Textured
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9003)
|
Environment
IP degree of protection
|
IP30
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.400 cm
|
Package 1 Width
|
14.200 cm
|
Package 1 Length
|
49.000 cm
|
Package 1 Weight
|
750.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
30
|
Package 2 Height
|
40.000 cm
|
Package 2 Width
|
40.000 cm
|
Package 2 Length
|
60.000 cm
|
Package 2 Weight
|
23.200 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
240
|
Package 3 Height
|
74.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
197.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|