Schneider-Electric
 
LVS08881 picture- scope
LVS08881
Gland plate, PrismaSeT G, Plain type,plastic, for enclosure W800mm, D600mm, IP55, white, RAL 9003
Schneider Electric
Characteristics
Main
Range of product PrismaSeT G
Range PrismaSeT
Range compatibility PrismaSeT PrismaSeT G enclosure
Product or component type Gland plate
Accessory / separate part categor Enclosure accessory
Product compatibility IP30 enclosure
IP55 enclosure
IP43 enclosure
IP31 enclosure
Complementary
Enclosure/cubicle description Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
Wall-mounted duct - width 300 mm
Floor-standing duct - width 300 mm
Type of gland plate Plain
Material Insulated material
Quantity per set Set of 1
Depth 180 mm
Net weight 0.14 kg
Colour White (RAL 9003)
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.9 cm
Package 1 Width 8.7 cm
Package 1 Length 21.7 cm
Package 1 Weight 151 g
Unit Type of Package 2 S02
Number of Units in Package 2 30
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.88 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 43.5 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 50.12 kg