Schneider-Electric
 
LVS08882 picture- scope
LVS08882
Combination strip, PrismaSeT G, horizontal, for enclosure W600mm, IP30
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Combination strip
Accessory / separate part categor Mounting accessory
Range compatibility PrismaSeT PrismaSeT G enclosure extension
Product compatibility IP30 enclosure
IP degree of protection IP30
Complementary
Installation description Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
Mounting location Top or bottom of the enclosure
Quantity per set Set of 2
Width 600 mm
Net weight 1.24 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 20.200 cm
Package 1 Length 68.000 cm
Package 1 Weight 1.215 kg
Unit Type of Package 2 P12
Number of Units in Package 2 24
Package 2 Height 39.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 40.500 kg
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
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product