|
|
|
LVS08888
Gland plate, PrismaSeT G, plinth mounted, for floor-standing enclosure, W300mm, IP31 to IP43, white, RAL 9003
|
|
|
Main
Range of product
|
PrismaSeT G
|
Range
|
PrismaSeT
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
|
Product or component type
|
Gland plate
|
Accessory / separate part categor
|
Enclosure accessory
|
Product compatibility
|
IP43 enclosure
IP31 enclosure
IP30 enclosure
|
Provided equipment
|
1 gland plate
|
Complementary
Enclosure/cubicle description
|
Floor-standing duct - width 300 mm
|
Type of gland plate
|
Plain
|
Mounting location
|
Plinth
|
Material
|
Metal
|
Quantity per set
|
Set of 1
|
Width
|
287 mm
|
Depth
|
160 mm
|
Net weight
|
0.42 kg
|
Surface finish
|
Matt
Textured
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9003)
|
Environment
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.3 cm
|
Package 1 Width
|
16 cm
|
Package 1 Length
|
29 cm
|
Package 1 Weight
|
507 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
4
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
2.247 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
32
|
Package 3 Height
|
28 cm
|
Package 3 Width
|
80 cm
|
Package 3 Length
|
120 cm
|
Package 3 Weight
|
30 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|