|
|
|
LVS08896
Gland plate, PrismaSeT G, membrane type, 35 entries with dia 5 to 32mm, Insulated, IP30 to IP55, white, RAL 9003
|
|
|
Main
Range of product
|
PrismaSeT G
|
Range
|
PrismaSeT
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
|
Product or component type
|
Gland plate
|
Accessory / separate part categor
|
Enclosure accessory
|
Product compatibility
|
IP30 enclosure
IP31 enclosure
IP55 enclosure
IP43 enclosure
|
Complementary
Enclosure/cubicle description
|
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
Wall-mounted duct - width 300 mm
Floor-standing duct - width 300 mm
|
Type of gland plate
|
Membrane
|
Mounting location
|
Top
Bottom
|
Material
|
Insulated material
|
Cable entry number
|
4 diameter: 7…14 mm
8 diameter: 3 mm
1 diameter: 17…30 mm
4 diameter: 3…7 mm
4 diameter: 5 mm
10 diameter: 7…12 mm
10 diameter: 7…10 mm
2 diameter: 7…18 mm
|
Quantity per set
|
Set of 1
|
Depth
|
180 mm
|
Net weight
|
0.28 kg
|
Colour
|
White (RAL 9003)
|
Environment
IP degree of protection
|
IP55
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.000 cm
|
Package 1 Width
|
8.300 cm
|
Package 1 Length
|
21.700 cm
|
Package 1 Weight
|
279.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
5.850 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
240
|
Package 3 Height
|
43.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
81.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
|
|