Schneider-Electric
 
LVS08899 picture- scope
LVS08899
Gland plate, PrismaSeT G, knockouts type, 2 inlet with dia 33 to 72mm, Insulated, direct mounting, IP55, white, RAL 9003
Schneider Electric
Characteristics
Main
Range of product PrismaSeT G
Range PrismaSeT
Range compatibility PrismaSeT PrismaSeT G enclosure
Product or component type Gland plate
Accessory / separate part categor Enclosure accessory
Product compatibility IP55 enclosure
Complementary
Enclosure/cubicle description Wall-mounted enclosure - width 600 mm
Type of gland plate Knockouts
Mounting location Top
Bottom
Material Insulated material
Cable entry number 2 diameter: 33…72 mm
Quantity per set Set of 1
Depth 180 mm
Net weight 0.44 kg
Colour White (RAL 9003)
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 16 cm
Package 1 Length 25 cm
Package 1 Weight 421 g
Unit Type of Package 2 BB1
Number of Units in Package 2 30
Package 2 Height 35 cm
Package 2 Width 35 cm
Package 2 Length 68.5 cm
Package 2 Weight 13.613 kg
Unit Type of Package 3 P12
Number of Units in Package 3 180
Package 3 Height 85 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 93.5 kg
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
Halogen content performance Halogen free plastic parts product