This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
Declaration of conformity
LVS08899 China RoHS Declaration
English
2024-07-02
LVS08899 China RoHS Declaration
Gland plate, PrismaSeT G, knockouts type, 2 inlet with dia 33 to 72mm, Insulated, direct mounting, IP55, white, RAL 9003
LVS08899 EU RoHS Declaration
English
2024-07-02
LVS08899 EU RoHS Declaration
Gland plate, PrismaSeT G, knockouts type, 2 inlet with dia 33 to 72mm, Insulated, direct mounting, IP55, white, RAL 9003
LVS08899 REACh Declaration
English
2024-07-02
LVS08899 REACh Declaration
Gland plate, PrismaSeT G, knockouts type, 2 inlet with dia 33 to 72mm, Insulated, direct mounting, IP55, white, RAL 9003
User guide
PrismaSeT Active - Guide d'installation et de maintenance
French
2024-06-15
PrismaSeT Active - Installation and Maintenance Guide
English
2024-06-20
PrismaSeT Active - Installation and Maintenance Guide
This guide provides instructions and recommendations to be followed for installation and maintenance of the equipment.
PrismaSeT Руководство по монтажу и техническому обслуживанию
Russian
2024-05-15
Instruction sheet
PrismaSeT Plus G IP55 enclosure leaflet - Instruction sheet