Schneider-Electric
 
LVS08906 picture- scope
LVS08906
Label holder, PrismaSeT P and G, Adhesive, 36x180 W300, set of 12
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Label holder
Accessory / separate part categor Marking accessory
Provided equipment 1 transparent cover
1 paper label
Complementary
Range compatibility PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G enclosure
Mounting mode Adhesive
Installation description Cubicle duct
Floor-standing duct
Wall-mounted duct
Quantity per set Set of 12
Height 36 mm
Width 180 mm
Net weight 0.18 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.8 cm
Package 1 Width 11.0 cm
Package 1 Length 17.8 cm
Package 1 Weight 172.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.698 kg