|
|
|
LVS08908
Label holder, PrismaSeT P and G, Adhesive, 36x650 W850, set of 12
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
PrismaSeT G
|
Product or component type
|
Label holder
|
Accessory / separate part categor
|
Marking accessory
|
Provided equipment
|
1 transparent cover
1 paper label
|
Complementary
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G enclosure
|
Mounting mode
|
Adhesive
|
Installation description
|
Cubicle
Floor-standing enclosure
Wall-mounted enclosure
|
Quantity per set
|
Set of 12
|
Height
|
36 mm
|
Width
|
650 mm
|
Net weight
|
0.62 kg
|
Colour
|
White (RAL 9001)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.7 cm
|
Package 1 Width
|
22.0 cm
|
Package 1 Length
|
65.4 cm
|
Package 1 Weight
|
640.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
16.5 cm
|
Package 2 Width
|
53.5 cm
|
Package 2 Length
|
82.0 cm
|
Package 2 Weight
|
7.395 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
50
|
Package 3 Height
|
62.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
120.0 cm
|
Package 3 Weight
|
48.5 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
|
|