|
|
|
LVS08911
Wire, PrismaSeT P & G, with a 5mm² diameter lug at one end and a 6mm² diameter lug on the other, W200mm
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
PrismaSeT G
|
Product or component type
|
Wire
|
Accessory / separate part categor
|
Earthing accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
|
Cable cross section
|
6 mm²
|
Complementary
Installation description
|
Floor-standing enclosure
Wall-mounted enclosure
Cubicle
Pack enclosure
|
Connections - terminals
|
Lugs-ring terminals, 6 mm
Lugs-ring terminals, 5 mm
|
Quantity per set
|
Set of 1
|
Length
|
200 mm
|
Net weight
|
0.06 kg
|
Colour
|
Natural
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.5 cm
|
Package 1 Width
|
4 cm
|
Package 1 Length
|
15 cm
|
Package 1 Weight
|
45 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
2.465 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
|
|