|
|
|
LVS08917
Clip-on label, PrismaSeT P and G, 25X85, set of 12
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
PrismaSeT G
|
Product or component type
|
Clip-on label
|
Accessory / separate part categor
|
Marking accessory
|
Provided equipment
|
1 paper label
1 transparent cover
1 support
|
Complementary
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G enclosure
|
Mounting mode
|
By screws
By clips
|
Installation description
|
Cubicle
Floor-standing enclosure
Wall-mounted enclosure
|
Quantity per set
|
Set of 12
|
Height
|
25 mm
|
Width
|
85 mm
|
Net weight
|
0.014 kg
|
Colour
|
White (RAL 9001)
Natural
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.000 cm
|
Package 1 Width
|
9.000 cm
|
Package 1 Length
|
9.000 cm
|
Package 1 Weight
|
139.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
25
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
3.734 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
|
|