Schneider-Electric
 
LVS08938 picture- scope
LVS08938
Padlocking device, PrismaSeT P and G, Handle
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Padlocking device
Accessory / separate part categor Locking accessory
Range compatibility PrismaSeT PrismaSeT G door
PrismaSeT PrismaSeT P
Complementary
Product compatibility Standard lock
ASSA lock
EURO lock
Mounting support Handle
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Lock type Padlockable
Number of locks 1
Quantity per set Set of 1
Net weight 0.12 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.8 cm
Package 1 Width 7.3 cm
Package 1 Length 10.6 cm
Package 1 Weight 120.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.923 kg
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
Halogen content performance Halogen free plastic parts product