|
|
|
LVS08962
Spray Paint, PrismaSeT P & G, Touch-Up, RAL9003, white
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
PrismaSeT G
|
Product or component type
|
Spray paint
|
Accessory / separate part type
|
Touch-up paint
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G enclosure
|
Complementary
Volume
|
15 ml
|
Installation description
|
Cubicle
Floor-standing enclosure
Pack enclosure
Wall-mounted enclosure
|
Quantity per set
|
Set of 1
|
Colour
|
White (RAL 9003)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.2 cm
|
Package 1 Width
|
5.2 cm
|
Package 1 Length
|
14.6 cm
|
Package 1 Weight
|
177 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
16 cm
|
Package 2 Width
|
18 cm
|
Package 2 Length
|
23.7 cm
|
Package 2 Weight
|
2.332 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
192
|
Package 3 Height
|
49 cm
|
Package 3 Width
|
60 cm
|
Package 3 Length
|
80 cm
|
Package 3 Weight
|
44 kg
|
Offer Sustainability
EU RoHS Directive
|
Not applicable, out of EU RoHS legal scope
|
Circularity Profile
|
No need of specific recycling operations
|
|
|