|
|
|
LVS08965
Switchboard portable lamp, PrismaSeT P and G, 220/240V, 11W
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
PrismaSeT G
|
Product or component type
|
Switchboard portable lamp
|
Accessory / separate part categor
|
Lighting accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P enclosure
PrismaSeT PrismaSeT G enclosure
|
Provided equipment
|
Supplied without a powercord
|
Complementary
Mounting mode
|
Magnetic
|
Mounting support
|
Door
Framework
|
Installation description
|
Cubicle
|
[Us] rated supply voltage
|
220/240 V
|
Electrical insulation class
|
Class II
|
Network type
|
AC
|
Rated power in W
|
11 W
|
Material
|
Plastic
|
Quantity per set
|
Set of 1
|
Length
|
345 mm
|
Height
|
90 mm
|
Depth
|
42 mm
|
Net weight
|
0.64 kg
|
Environment
IP degree of protection
|
IP30
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.5 cm
|
Package 1 Width
|
10.0 cm
|
Package 1 Length
|
39.0 cm
|
Package 1 Weight
|
630.0 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
40 cm
|
Package 2 Length
|
60 cm
|
Package 2 Weight
|
13.295 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|