Schneider-Electric
 
LVS09933 picture- scope
LVS09933
Barrel lock, PrismaSeT G, with 2 Keys N32433A, IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Barrel lock
Accessory / separate part categor Locking accessory
Range compatibility PrismaSeT PrismaSeT G door
Complementary
Product compatibility IP55 enclosure
Mounting support Handle
Installation description Floor-standing enclosure
Wall-mounted enclosure
Key number 2433A
Number of key 2
Lock type Key lock
Quantity per set Set of 2
Net weight 0.025 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 3.0 cm
Package 1 Length 5.5 cm
Package 1 Weight 29.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.691 kg
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
Halogen content performance Halogen free plastic parts product