Schneider-Electric
 
METSECT5MD050 picture- scope
METSECT5MD050
current transformer tropicalised DIN mount 500 5 cables d. 40 - bars 12x50 20x40
Schneider Electric
Characteristics
Main
Range PowerLogic
Product name CT
Product or component type Current transformer
Secondary current 5 A
Accuracy class Class 0.5 at 4 VA
Class 1 at 6 VA
[In] rated current 500 A
Complementary
Current transformer type Tropicalised for busbar and cable
Current transformer ratio 500/5
[Ith] conventional free air thermal current 30 kA
Dynamic withstand current 2.5 Ith
Maximum safety factor 5
[Ue] rated operational voltage < 720 V AC 50/60 Hz
[Ui] rated insulation voltage 3 kV
Mounting mode Insulated locking screw
Clip-on
By screws
Mounting support DIN rail
Busbar
Mounting plate
Width Outside: 70 mm
Height Outside: 95 mm
Depth Frame : 45 mm
Total : 65 mm
Diameter 40 mm
Net weight 0.329 kg
[Uimp] rated impulse withstand voltage 3 kV
Electrical insulation class Class B
Cable outer diameter 40 mm
Opening of bars 50.5 x 12.5
40.5 x 20.5
Sealing Without
Environment
Standards VDE 0414
IEC 61869-2
Product certifications CE
IP degree of protection IP20
Relative humidity 0…95 %
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 9.0 cm
Package 1 Length 11.5 cm
Package 1 Weight 339.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 33
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 11.674 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins