|
|
|
METSECTR90500
PowerLogic - Ropestyle current tranformer - 5000 A - d=287 mm - lead=2.4 m
|
|
|
|
|
|
|
End of Commercialization MAR 31, 2025
|
|
|
Main
Range
|
PowerLogic
|
Product or component type
|
Current transducer
|
Accessory / separate part categor
|
Measurement accessory
|
Range compatibility
|
Acti 9 Acti9 iEM3000 iEM3555
Acti 9 Acti9 iEM3000 iEM3565
PowerLogic PowerLogic EM4200 EM4235
PowerLogic PowerLogic EM4200 EM4236
PowerLogic PowerLogic EM3500 EM3502A
PowerLogic PowerLogic EM3500 EM3550A
PowerLogic PowerLogic EM3500 EM3555A
PowerLogic PowerLogic EM3500 EM3560A
PowerLogic PowerLogic EM3500 EM3561A
|
Current transformer type
|
Flexible core
|
Complementary
Electrical connection
|
Flying lead: 2.4 m600 V
|
Measurement current
|
50…5000 A
|
Network frequency
|
50 Hz
|
Frequency measurement range
|
50…1500 Hz
|
Measurement accuracy
|
1 %
|
Installation category
|
IV
|
Pollution degree
|
2
|
Thickness
|
8 mm
|
Height
|
Opened: 900 mm
|
Diameter
|
Closed: 287 mm
|
Environment
IP degree of protection
|
IP67
|
Standards
|
EN 61010-2-032
UL 61010-2-032
ANSI/IEEE C57.13
UL 61010-1
EN 61010-1
|
Product certifications
|
UL recognized
CE
cURus
|
Relative humidity
|
0…95 %
|
Ambient air temperature for operation
|
-15…60 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.000 cm
|
Package 1 Width
|
16.500 cm
|
Package 1 Length
|
18.000 cm
|
Package 1 Weight
|
201.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
25
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
5.419 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
200
|
Package 3 Height
|
45.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
55.352 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|