Schneider-Electric
 
METSEPM8243 picture- scope
METSEPM8243
Power quality meter, PowerLogic PM8000, Standard, transducer, 512 MB, 256 s/c
Schneider Electric
Characteristics
Main
Range PowerLogic
Product name PowerLogic PM8000
Device short name PM8243
Product or component type Power meter
Model type Standard
Complementary
Power quality analysis Conforming to EN 50160: 2010 compliance report
Conforming to IEEE 519: 2014 compliance report
Conforming to IEC 61000-4-30: class S power quality measurement
Up to the 63rd harmonic
Harmonic distortion
Waveform capture
Voltage sag and swell detection
Programmablity (logic and math functions)
Conforming to IEC 62586 power quality monitoring
Disturbance direction detection
Rapid voltage change
Device application WAGES metering
Power monitoring
Type of measurement Current
Voltage
Frequency
Active and reactive power total
Apparent power total
Power factor total
Active and reactive power per phase, rms
Apparent power per phase, rms
Power factor per phase, rms
Supply voltage 90...415 V AC 45...65 Hz +/- 10 %
110...415 V DC +/- 10 %
Network frequency 50 Hz
60 Hz
[In] rated current 1 A
10 A
5 A
Poles description 1P + N
3P + N
3P
Power consumption in VA 16 VA at 230 V AC
Display type Without display
Sampling rate 256 samples/cycle
Measurement current 50…10000 mA
Analogue input type Voltage (impedance 5 MOhm)
Current (impedance 0.3 mOhm)
Measurement voltage 57…400 V AC 42...69 Hz between phase and neutral
100…690 V AC 42...69 Hz between phases
Frequency measurement range 42…69 Hz
Number of inputs 3 digital 30 V AC
3 digital 60 V DC
Measurement accuracy Current +/- 0.1 %
Voltage +/- 0.1 %
Active energy +/- 0.2 %
Accuracy class Class 0.2S active energy conforming to IEC 62053-22
Class 0.2 active energy conforming to ANSI C12.20
Class 0.2 active power conforming to IEC 61557-12
Class 0.5S reactive energy conforming to IEC 62053-24
Class 0.5 power factor conforming to IEC 61557-12
Class 0.2 voltage conforming to IEC 61557-12
Class 0.2 current conforming to IEC 61557-12
Number of outputs 1 pulse
Information displayed Voltage
Current
Frequency
Power
Energy consumption
Harmonic distortion
Communication port protocol Modbus RTU at 115 kbauds - 2-wire
ION at 115 kbauds - 2-wire
DNP3
IEC 61850
Modbus TCP/IP
Ethernet Modbus TCP/IP daisy chain at 10/100 Mbit/s
RSTP 801.1d 2004
Communication port support ETHERNET
Screw terminal block: RS485
Communication network type IPv6 (internet protocol)
Data recording Harmonics logs
Sag and swell logs
GPS synchronisation
Time stamping
Data logs
Trending/forecasting
Waveform logs
Alarm logs
Sequence of event recording
Min/max of instantaneous values
Event logs
50 data recorders
Memory capacity 512 MB
Web services Customizable home page
File upload/download via FTP
File upload/download via SFTP
Web server
Alarm notification by e-mail
Viewing of captured waveform (FTP)
Viewing of captured waveform (web)
HTTPS server
Communication service SMTP e-mail notification
DHCP
RSTP support
NTP time synchronization
PTP time synchronization
Cybersecurity Password protection
Port hardening
Enable/disable communication ports
Robust security logs
Syslog protocol support
Mounting mode Clip-on
Mounting support DIN rail
Installation category III
Safety Construction III400…690 V conforming to IEC 61010-1:ed. 3
III400…690 V conforming to EN 61010-1:ed. 3
III347…600 V conforming to UL 61010-1:ed. 3
III347…600 V conforming to CSA C22.2 No 61010-1:ed. 3
Standards IEC 61557-12
IEC 62052-11
IEC 62053-22
IEC 62053-24
IEEE 1588
IEC 62586-2
IEC 61326-1
Product certifications CE
CULus
N998
Width 90.5 mm
Depth 90.8 mm
Height 90.5 mm
Net weight 528 g
Environment
Electromagnetic compatibility Electrostatic discharge conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
Surge immunity test conforming to IEC 61000-4-5
Conducted RF disturbances conforming to IEC 61000-4-6
Magnetic field at power frequency conforming to IEC 61000-4-8
Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
Immunity to impulse waves conforming to IEC 61000-4-12
Conducted and radiated emissions conforming to EN 55022
Conducted and radiated emissions conforming to EN 55011
Conducted and radiated emissions conforming to FCC part 15
Conducted and radiated emissions conforming to ICES-003
Conducted RF disturbances (2...150 Hz) conforming to CLC/TR 50579
Surge withstand conforming to IEEE C37.90.1
IP degree of protection IP30 conforming to IEC 60529
Relative humidity 5…95 %
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Operating altitude 3000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.0 cm
Package 1 Width 14.0 cm
Package 1 Length 18.5 cm
Package 1 Weight 0.854 kg
Unit Type of Package 2 S03
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.487 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov