Schneider-Electric
 
NSYIEC13IEC14 picture- scope
NSYIEC13IEC14
Actassi - power cable for fan
Schneider Electric
Characteristics
Main
Range of product Actassi
Product or component type Power cable
Colour Black
Complementary
Product destination Fan
Product compatibility NSY1FAN230
NSY1FAN230T
NSY2FAN230
NSY2FAN230T
Connector type Outlet C13 conforming to IEC 60320
Plug C14 conforming to IEC 60320 universal
Material Copper
Cable length 3 m
Nominal cross section 1.5 mm²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 19.1 cm
Package 1 Length 21.1 cm
Package 1 Weight 286.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
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
Contractual warranty
Warranty 18 months