This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
This new version of the document takes into account the launch of the new offers. It also takes into account the change in range name from all Spacial offer to PanelSeT and all Thalassa TBS/TBP to PanelSeT TBS/TBP.
Finden Sie in diesem Gesamtkatalog unser Angebot an Gehäuse- und Schranksystem-Baureihen. Spacial bietet Schaltschränke und Gehäuse aus Metall. Thalassa ist unsere Baureihe von Isolierschränken. ClimaSys sorgt für eine effiziente Termperaturregelung innerhalb Ihres Schaltschranks.
Produktumweltprofil
Thalassa Accessories - Plinths Polyester
English
2024-06-15
Umweltzertifikat (ROHS/REACH)
NSYZZ274G China-RoHS-Erklärung
German
2024-06-27
NSYZZ274G China-RoHS-Erklärung
Polyester-Glasverst.-Sockel f Gehäuse PLAZ(T) 74 Frontöffnung IP44-IK10 RAL 7035
NSYZZ274G EU-RoHS-Erklärung
German
2024-06-27
NSYZZ274G EU-RoHS-Erklärung
Polyester-Glasverst.-Sockel f Gehäuse PLAZ(T) 74 Frontöffnung IP44-IK10 RAL 7035
NSYZZ274G REACh-Erklärung
German
2024-06-27
NSYZZ274G REACh-Erklärung
Polyester-Glasverst.-Sockel f Gehäuse PLAZ(T) 74 Frontöffnung IP44-IK10 RAL 7035
Gebrauchsanleitung
MOUNTING INSTRUCTIONS ZOCALO ZZ
English,Spanish
2024-06-15
CAD
Thalassa PLA - ZZ plinth for PLAZ(T) enclosure RAL7035 H200xW750xD420 - 3D CAD