|
|
|
NU946054
Central plate, New Unica, for RJ45, Keystone/Systimax, 1module, anthracite
|
|
|
Main
Range
|
New Unica
|
Product or component type
|
Central plate
|
Accessory / separate part categor
|
Fixing accessory
|
Device presentation
|
Mechanism
|
Socket number
|
1
|
Colour tint
|
Anthracite
|
Complementary
Connector type
|
RJ45
|
Device mounting
|
Flush
|
Number of modules
|
1 module
|
Type of footprint
|
Keystone
Systimax
|
Standards
|
UNE 20315
UNE 60669
|
Resistance to chemical agents
|
Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
|
Environment
IP degree of protection
|
IP21D
|
IK degree of protection
|
IK04
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3 cm
|
Package 1 Width
|
5 cm
|
Package 1 Length
|
9 cm
|
Package 1 Weight
|
8 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
13 cm
|
Package 2 Width
|
12.5 cm
|
Package 2 Length
|
18.5 cm
|
Package 2 Weight
|
236 g
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
160
|
Package 3 Height
|
30 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
40 cm
|
Package 3 Weight
|
2.329 kg
|
Offer Sustainability
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|