|
|
|
NU986554
Blind cover, New Unica, 1 module, anthracite
|
|
|
Main
Range
|
New Unica
|
Accessory / separate part categor
|
Installation accessory
|
Product or component type
|
Blind cover
|
Number of modules
|
1 module
|
Device presentation
|
Central cover plate
|
Fixing mode
|
Clip-in
|
Colour tint
|
Anthracite (RAL 7021)
|
Complementary
Surface finish
|
Matt
|
Surface treatment
|
Painted
|
Material
|
Thermoplastic ABS-UV stabilised: centre plate
|
Depth
|
22.5 mm
|
Width
|
17 mm
|
Height
|
45 mm
|
Type of packing
|
Flow-pack
|
Resistance to chemical agents
|
Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
|
Environment
IK degree of protection
|
IK04
|
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.3 cm
|
Package 1 Width
|
2.3 cm
|
Package 1 Length
|
4.5 cm
|
Package 1 Weight
|
6 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
12.7 cm
|
Package 2 Width
|
12.4 cm
|
Package 2 Length
|
18.6 cm
|
Package 2 Weight
|
179 g
|
Unit Type of Package 3
|
S02
|
Number of Units in Package 3
|
80
|
Package 3 Height
|
15 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
40 cm
|
Package 3 Weight
|
1.021 kg
|
Offer Sustainability
|
|