Schneider-Electric
 
SMT2200IC picture- scope
SMT2200IC
APC Smart-UPS, Line Interactive, 2200VA, Tower, 230V, 8x IEC C13+2x IEC C19 outlets, SmartConnect Port+SmartSlot, AVR, LCD
APC Brand
Characteristics
Overview
Presentation Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Lead time Usually in Stock
Main
Main Input Voltage 230 V
Other Input Voltage 220 V
240 V
Main Output Voltage 230 V
Other Output Voltage 220 V
240 V
Rated power in W 1980 W
Rated power in VA 2200 VA
Product or component type Uninterruptible power supply (UPS)
Input Connection Type IEC 320 C20
Schuko CEE 7 / EU1-16P
BS1363A British
Output connection type 8 IEC 320 C13
2 IEC Jumpers
1 IEC 320 C19
Number of rack unit 0U
Number of cables 1
Battery type Lead-acid battery
Provided equipment USB cable
Range of product Smart-UPS
Complementary
Software package SmartConnect software for remote power monitoring feature availability varies by terms of use
Batteries & Runtime
Additional information Configurable for 220 : 230 or 240 nominal output voltage
Extended runtime 0
Number of battery filled slots 0
Number of battery free slots 0
Battery recharge time 3 h
Number of battery replacement quantity 1
Battery life 3…5 year(s)
Battery charger power 260 W rated
General
Number of power module filled slots 0
Number of power module free slots 0
Product web sub-family Cloud-enabled monitoring
Redundant No
Physical
Colour Black
Height 43.5 cm
Width 19.7 cm
Depth 54.4 cm
Net weight 50.2 kg
Mounting location Front
Mounting preference No preference
Mounting mode Not rack-mountable
Two post mountable 0
USB compatible Yes
Input
Input voltage limits 151...302 V adjustable
160...286 V
Network frequency 50/60 Hz +/- 3 Hz auto-sensing
Output
Harmonic distortion Less than 5 %
Maximum configurable power in VA 2200 VA
Maximum configurable power in W 1980 W
Transfer time 6 ms typical : 10 ms maximum
UPS type Line interactive
Wave type Sine wave
Output frequency 50/60 Hz +/- 3 Hz sync to mains
Conformance
Product certifications CE
EAC
RCM
VDE
Standards EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
Environmental
Acoustic level 45 dBA
Heat dissipation 275 Btu/h
Operating altitude 0...10000 ft
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -15…45 °C
Storage altitude 0.0000000000…15240.0000000000 m
Relative humidity 0…95 %
Storage Relative Humidity 0…95 %
Communications & Management
Control panel Multifunction LCD status and control console
Emergency power off Yes
Free slots 1
Communication port support SmartConnect Ethernet port: for cloud monitoring feature availability varies by terms of use
Alarm Alarm when on battery : distinctive low battery alarm : configurable delays
Surge Protection and Filtering
Surge energy rate 365 J
Noise suppression Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 69.9 cm
Package 1 Width 76.2 cm
Package 1 Length 38.1 cm
Package 1 Weight 61.9 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Optimized Energy Efficiency Energy efficient product
Take-back Take-back program available
Contractual warranty
Warranty 3 years repair or replace (excluding battery) and 2 years for battery, optional on-site warranties available, optional extended warranties available