Schneider-Electric
 
SMX3000HVNC picture- scope
SMX3000HVNC
APC Smart-UPS X, Line Interactive, 3kVA, Rack/tower convertible 4U, 200V-240V, 8x C13+2x C19 IEC, NMC, Extended runtime, Short depth
APC Brand
Characteristics
Overview
Presentation Intelligent and efficient network power protection from entry level to scalable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.
Lead time Usually in Stock
Main
Main Input Voltage 208 V
230 V
Other Input Voltage 220 V
240 V
Main Output Voltage 230 V
Other Output Voltage 208 V
220 V
240 V
Rated power in W 2700 W
Rated power in VA 3000 VA
Product or component type Uninterruptible power supply (UPS)
Input Connection Type BS1363A British
IEC 320 C20
Schuko CEE 7 / EU1-16P
Output connection type 8 IEC 320 C13
2 IEC Jumpers
2 IEC 320 C19
Number of rack unit 4U
Cable length 2.4 m
Number of cables 1
Battery type Lead-acid battery
Provided equipment CD with software
Rack mounting support rails
Smart UPS signalling RS-232 cable
Temperature probe
User manual
Web/SNMP management card
Batteries & Runtime
Extended runtime 1
Number of battery filled slots 0
Number of battery free slots 0
Battery recharge time 3 h
Number of battery replacement quantity 1
Battery life 3…5 year(s)
Battery charger power 245 W rated
General
Number of power module 2400
Number of power module filled slots 0
Number of power module free slots 0
Product web sub-family Network card pre-installed
Redundant No
Physical
Colour Black
Height 43.2 cm
Width 17.8 cm
Depth 48.3 cm
Net weight 38.64 kg
Mounting location Front
Mounting preference Lower
Mounting mode Rack-mounted
Two post mountable 1
USB compatible Yes
Input
Input voltage limits 140...280 V
Network frequency 50/60 Hz +/- 3 Hz auto-sensing
Output
Harmonic distortion Less than 5 %
Maximum configurable power in VA 3000 VA
Maximum configurable power in W 2700 W
Transfer time 6 ms typical : 10 ms maximum
UPS type Line interactive
Wave type Sine wave
Output frequency 50/60 Hz +/- 3 Hz sync to mains
Conformance
Product certifications C-Tick
CE
CSA
EAC
GOST
IRAM
VDE
UK PSTI
Standards EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
Environmental
Acoustic level 55 dBA
Heat dissipation 184 Btu/h
Operating altitude 0...10000 ft
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -15…45 °C
Storage altitude 0.0000000000…15240.0000000000 m
Relative humidity 0…95 %
Storage Relative Humidity 0…95 %
Communications & Management
Control panel Multifunction LCD status and control console
Emergency power off Yes
Free slots 0
Preinstalled device Network management card 3 with environmental monitoring
Control panel LED status display with on line : on battery : replace battery and overload indicators
Alarm Alarm when on battery : distinctive low battery alarm : configurable delays
Surge Protection and Filtering
Surge energy rate 645 J
Noise suppression Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 33 cm
Package 1 Width 58.6 cm
Package 1 Length 63.3 cm
Package 1 Weight 47.73 kg
Pallet unit layers 2
Pallet layers 4
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Optimized Energy Efficiency Energy efficient product
Take-back Take-back program available
Contractual warranty
Warranty 3 years repair or replace (excluding battery) and 2 years for battery, optional extended warranties available, optional on-site warranties available