|
|
|
SR15KDXIET
Schneider Electric On-Line UPS 5000VA, 230V, with pre-installed input/output hardwire kit
|
|
|
Overview
Presentation
|
Proven Industrial UPS power protection for control applications and harsh environments.
|
Lead time
|
Usually in Stock
|
Main
Main Input Voltage
|
230 V
|
Product or component type
|
Uninterruptible power supply (UPS)
|
Other Input Voltage
|
220 V
240 V
|
Main Output Voltage
|
230 V
|
Other Output Voltage
|
220 V
240 V
|
Rated power in W
|
3500 W
|
Rated power in VA
|
5000 VA
|
Output connector type
|
Hard wire 3-wire (H N + E) 1
|
Number of rack unit
|
3U
|
Provided equipment
|
Documentation CD
Smart UPS signalling RS-232 cable
User manual
|
Batteries & Runtime
Battery type
|
Lead-acid battery
|
Number of battery filled slots
|
2
|
Battery recharge time
|
2.5 h
|
Number of battery replacement quantity
|
1
|
Battery charger power
|
382 W rated
|
Battery life
|
3…5 year(s)
|
Extended runtime
|
1
|
General
UPS type
|
Double conversion online
|
Number of power module free slots
|
0
|
Number of power module filled slots
|
0
|
Redundant
|
No
|
Physical
Colour
|
Black
|
Height
|
43.2 cm
|
Width
|
13 cm
|
Depth
|
66 cm
|
Net weight
|
54.55 kg
|
Mounting location
|
Front
|
Mounting preference
|
Lower
|
Mounting mode
|
Not rack-mountable
|
Two post mountable
|
0
|
USB compatible
|
No
|
Input
Network frequency
|
50/60 Hz +/- 5 Hz auto-sensing
|
Number of input connectors
|
1 hard wire 3-wire
|
Input voltage limits
|
160...280 V
|
Output
Maximum configurable power in VA
|
5000 VA
|
Maximum configurable power in W
|
3500 W
|
Output frequency
|
50/60 Hz +/- 3 Hz user adjustable +/- 0.1 Hz sync to mains
|
Wave type
|
Sine wave
|
Efficiency
|
92 % (full load)
|
Harmonic distortion
|
Less than 3 %
|
Crest factor
|
3 : 1
|
Bypass type
|
Internal bypass (automatic and manual)
|
Additional information
|
Configurable for 220 : 230 or 240 nominal output voltage
|
Conformance
Product certifications
|
C-Tick
CE
CSA
GOST
UL 1778
VDE
|
Standards
|
EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
|
Environmental
Ambient air temperature for operation
|
0…40 °C
|
Relative humidity
|
0…95 %
|
Operating altitude
|
0...10000 ft
|
Ambient air temperature for storage
|
-15…45 °C
|
Storage Relative Humidity
|
0…95 %
|
Storage altitude
|
0.0000000000…15240.0000000000 m
|
Acoustic level
|
55 dBA
|
Heat dissipation
|
1057 Btu/h
|
Communications & Management
Free slots
|
1
|
Alarm
|
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
|
Emergency power off
|
Yes
|
Surge Protection and Filtering
Surge energy rate
|
555 J
|
Noise suppression
|
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
34.7 cm
|
Package 1 Width
|
60.3 cm
|
Package 1 Length
|
98 cm
|
Package 1 Weight
|
63.64 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Optimized Energy Efficiency
|
Energy efficient product
|
Take-back
|
Take-back program available
|
Contractual warranty
Warranty
|
2 years repair or replace, optional on-site warranties available, optional extended warranties available
|
|
|