|
|
|
SRT192BP
APC Smart-UPS On-Line SRT Battery Pack for 5/6kVA Extended runtime model 192V
|
|
|
Overview
Lead time
|
Usually in Stock
|
Main
Product or component type
|
Battery
|
Battery type
|
Lead-acid battery
|
Provided equipment
|
Documentation CD
Installation guide
Warranty card
|
Batteries & Runtime
Number of battery free slots
|
0
|
Number of battery filled slots
|
0
|
Device mounting
|
Stand alone battery stack
|
Battery voltage
|
192 V
|
Number of battery replacement quantity
|
2
|
Physical
Colour
|
Black
|
Height
|
43.2 cm
|
Width
|
13 cm
|
Depth
|
68.27 cm
|
Net weight
|
91 kg
|
Mounting mode
|
Rack-mounted with kit
|
Environmental
Ambient air temperature for operation
|
0…40 °C
|
Operating altitude
|
0...10000 ft
|
Relative humidity
|
0…95 % non-condensing
|
Ambient air temperature for storage
|
-15…45 °C
|
Storage altitude
|
0.0000000000…4572.0000000000 m
|
Storage Relative Humidity
|
0…95 % non-condensing
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
42 cm
|
Package 1 Width
|
60 cm
|
Package 1 Length
|
100 cm
|
Package 1 Weight
|
101.5 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
Take-back program available
|
Contractual warranty
Warranty
|
2 years repair or replace
|
|
|