|
|
|
SRT3000XLI
APC Smart-UPS On-Line, 3kVA, Tower, 230V, 8x C13+2x C19 IEC outlets, SmartSlot, Extended runtime, W/O rail kit
|
|
|
Overview
Presentation
|
High density, double-conversion on-line power protection with scalable runtime.
|
Lead time
|
Usually in Stock
|
Main
Main Input Voltage
|
230 V
|
Product or component type
|
Uninterruptible power supply (UPS)
|
Other Input Voltage
|
220 V
240 V
|
Main Output Voltage
|
230 V
|
Other Output Voltage
|
220 V
240 V
|
Rated power in W
|
2700 W
|
Rated power in VA
|
3000 VA
|
Input Connection Type
|
BS1363A British
IEC 60320 C20
Schuko CEE 7 / EU1-16P
|
Output connection type
|
8 IEC 60320 C13
2 IEC Jumpers
2 IEC 60320 C19
|
Cable length
|
2.4 m
|
Number of cables
|
3
|
Provided equipment
|
CD with software
Country-specific detachable power cord
Documentation CD
Installation guide
Removable support feet
USB cable
Warranty card
|
Range of product
|
Smart-UPS On-Line
|
Batteries & Runtime
Battery type
|
Lead-acid battery
|
Battery recharge time
|
3 h
|
Number of battery replacement quantity
|
1
|
Battery voltage
|
96 V
|
Battery charger power
|
168 W rated
|
Battery life
|
3…5 year(s)
|
Extended runtime
|
1
|
General
UPS type
|
Double conversion online
|
Product web sub-family
|
High density
|
Number of power module free slots
|
0
|
Number of power module filled slots
|
0
|
Redundant
|
No
|
Physical
Colour
|
Black
|
Height
|
43.2 cm
|
Width
|
8.5 cm
|
Depth
|
63.5 cm
|
Net weight
|
31.3 kg
|
Mounting location
|
Front
|
Mounting preference
|
Lower
|
Mounting mode
|
Rack-mounted with kit
|
Two post mountable
|
0
|
USB compatible
|
Yes
|
Mounting position
|
Vertical
|
Input
Network frequency
|
40...70 Hz auto-sensing
|
Input voltage limits
|
100...275 V adjustable (half load)
|
Output
Maximum configurable power in VA
|
3000 VA
|
Maximum configurable power in W
|
2700 W
|
Output frequency
|
50/60 Hz +/- 3 Hz sync to mains
|
Wave type
|
Sine wave
|
Harmonic distortion
|
Less than 2 %
|
Crest factor
|
3 : 1
|
Bypass type
|
Internal bypass (automatic and manual)
|
Additional information
|
Configurable for 220 : 230 or 240 nominal output voltage
|
Conformance
Product certifications
|
CE
EAC
RCM
VDE
UK PSTI
|
Marking
|
CE Mark
|
Standards
|
EN/IEC 62040-1:2019/A11:2021
EN/IEC 62040-2:2006/AC:2006
EN/IEC 62040-2:2018
|
Environmental
Ambient air temperature for operation
|
0…40 °C
|
Relative humidity
|
0…95 % non-condensing
|
Operating altitude
|
0...10000 ft
|
Ambient air temperature for storage
|
-15…45 °C
|
Storage Relative Humidity
|
0…95 % non-condensing
|
Storage altitude
|
0.0000000000…15240.0000000000 m
|
Acoustic level
|
55 dBA
|
Heat dissipation
|
703 Btu/h
|
IP degree of protection
|
IP20
|
Communications & Management
Free slots
|
1
|
Alarm
|
Audible and visible alarms : prioritized by severity
|
Emergency power off
|
Yes
|
Surge Protection and Filtering
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
40.000 cm
|
Package 1 Width
|
80.000 cm
|
Package 1 Length
|
120.000 cm
|
Package 1 Weight
|
48.638 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Optimized Energy Efficiency
|
Energy efficient product
|
Take-back
|
Take-back program available
|
Contractual warranty
Warranty
|
3 years repair or replace (excluding battery) and 2 years for battery
|
|
|