|
|
|
SRT96RMBP
APC Smart-UPS SRT 96V 3kVA RM Battery Pack
|
|
|
Overview
Lead time
|
Usually in Stock
|
Main
Product or component type
|
Battery
|
Number of rack unit
|
2U
|
Battery type
|
Lead-acid battery
|
Provided equipment
|
Rack mounting brackets
User manual
Warranty card
|
Batteries & Runtime
Number of battery free slots
|
0
|
Number of battery filled slots
|
0
|
Battery voltage
|
96 V
|
Number of battery replacement quantity
|
2
|
Physical
Colour
|
Black
|
Height
|
8.5 cm
|
Width
|
43.2 cm
|
Depth
|
59.4 cm
|
Net weight
|
40.6 kg
|
Mounting mode
|
Rack-mounted
|
Conformance
Environmental
Ambient air temperature for operation
|
0…40 °C
|
Operating altitude
|
0...10000 ft
|
Relative humidity
|
0…95 % non-condensing
|
Ambient air temperature for storage
|
-15…45 °C
|
Storage altitude
|
0.0000000000…15240.0000000000 m
|
Storage Relative Humidity
|
0…95 % non-condensing
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
23.9 cm
|
Package 1 Width
|
83.1 cm
|
Package 1 Length
|
59.9 cm
|
Package 1 Weight
|
44.5 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
Take-back program available
|
Contractual warranty
Warranty
|
2 years repair or replace
|
|
|