SZFKS4N
Kabelabfangschiene 4 Felder T 280 mm Befestigung an Lochleiste/Rückwand
Download & Dokumente 1 bis 8 von 8
Informationsvideo
Prisma XS - Modulares Gehäusesystem - Video deutsche Version
German
2024-06-15
(Wählen Sie ein Format aus)
Video_PRISMA_XS_DE.mp4 (204685 KB)
Prisma XS - Modulares Gehäusesystem - Video deutsche Version : .mp4
Prisma XS - Sistema di contenitori modulari - Video versione italiana
Italian
2023-03-17
(Wählen Sie ein Format aus)
Video_PRISMA_XS_IT.mp4 (204904 KB)
Prisma XS - Sistema di contenitori modulari - Video versione italiana : .mp4
Prisma XS - Système de coffrets modulaires - Vidéo Version française
French
2024-05-15
(Wählen Sie ein Format aus)
Video_PRISMA_XS_FR.mp4 (204861 KB)
Prisma XS - Système de coffrets modulaires - Vidéo Version française : .mp4
Gebrauchsanleitung
Prisma XS - Instruction sheet 5E-MANXSZ for SZNFxx-SZFZxx-SZKSxx-SZNEFxx-SZNPxx-SZGExx-SZUFxx
German, English, French, Italian
2024-02-15
(Wählen Sie ein Format aus)
5E-MANXSZ.pdf (7811 KB)
Prisma XS - Instruction sheet 5E-MANXSZ for SZNFxx-SZFZxx-SZKSxx-SZNEFxx-SZNPxx-SZGExx-SZUFxx : .pdf
Maßzeichnung
Prisma XS cable fixing rail, for 280 mm depth, to be mounted on the back panel- uprights, 4-field
English
2023-11-15
(Wählen Sie ein Format aus)
SZFKS4N_ABN008020_1.pdf (53 KB)
Prisma XS cable fixing rail, for 280 mm depth, to be mounted on the back panel- uprights, 4-field : .pdf
Konformitätserklärung
REACH Declaration ABN GmbH 2018-04-16
English
2024-04-25
REACH Declaration ABN GmbH 2018-04-16 ABN is putting into practice the current legislation of Regulation (EC) N°76/769/EEC / 30 concerning the Registration, Evaluation, Authorization and Restriction of Chemicals (REACH).
(Wählen Sie ein Format aus)
ABN-GmbH_Declaration-REACH_english.pdf (36 KB)
REACH Declaration ABN GmbH 2018-04-16 : .pdf
RoHS Declaration ABN GmbH 2018-04-16
English
2024-05-15
RoHS Declaration ABN GmbH 2018-04-16 ABN is putting into pratice the current legislation of the 2005/717/EC "Restriction of Hazardous Subsatnces" Directives (RoHS) of 13 October 2005 and its recast 2011/65 / EU of the 31 th of March 2015.
(Wählen Sie ein Format aus)
ABN-GmbH_Declaration-RoHS_english.pdf (36 KB)
RoHS Declaration ABN GmbH 2018-04-16 : .pdf
CAD
Prisma XS cable fixing rail, for 280 mm depth, to be mounted on the back panel - uprights, 4-field - 3D CAD
SILENT
2023-11-15
(Wählen Sie ein Format aus)
MCADFD0000588_3D-simplified.stp (572 KB)
MCADFD0000588_2D-isometric.dwg (28 KB)
MCADFD0000588_2D-isometric.dxf (54 KB)
MCADFD0000588_2D-left.dwg (33 KB)
MCADFD0000588_2D-left.dxf (100 KB)
MCADFD0000588_2D-right.dwg (33 KB)
MCADFD0000588_2D-right.dxf (100 KB)
MCADFD0000588_2D-top.dwg (34 KB)
MCADFD0000588_2D-top.dxf (78 KB)
MCADFD0000588_2D-back.dwg (24 KB)
MCADFD0000588_2D-back.dxf (34 KB)
MCADFD0000588_2D-bottom.dwg (25 KB)
MCADFD0000588_2D-bottom.dxf (47 KB)
MCADFD0000588_2D-front.dwg (23 KB)
MCADFD0000588_2D-front.dxf (30 KB)
Alle auswählen
Prisma XS cable fixing rail, for 280 mm depth, to be mounted on the back panel - uprights, 4-field - 3D CAD : .stp Prisma XS cable fixing rail, for 280 mm depth, to be mounted on the back panel - uprights, 4-field - 3D CAD : .dwg Prisma XS cable fixing rail, for 280 mm depth, to be mounted on the back panel - uprights, 4-field - 3D CAD : .dxf Prisma XS cable fixing rail, for 280 mm depth, to be mounted on the back panel - uprights, 4-field - 3D CAD : .dwg Prisma XS cable fixing rail, for 280 mm depth, to be mounted on the back panel - uprights, 4-field - 3D CAD : .dxf Prisma XS cable fixing rail, for 280 mm depth, to be mounted on the back panel - uprights, 4-field - 3D CAD : .dwg Prisma XS cable fixing rail, for 280 mm depth, to be mounted on the back panel - uprights, 4-field - 3D CAD : .dxf Prisma XS cable fixing rail, for 280 mm depth, to be mounted on the back panel - uprights, 4-field - 3D CAD : .dwg Prisma XS cable fixing rail, for 280 mm depth, to be mounted on the back panel - uprights, 4-field - 3D CAD : .dxf Prisma XS cable fixing rail, for 280 mm depth, to be mounted on the back panel - uprights, 4-field - 3D CAD : .dwg Prisma XS cable fixing rail, for 280 mm depth, to be mounted on the back panel - uprights, 4-field - 3D CAD : .dxf Prisma XS cable fixing rail, for 280 mm depth, to be mounted on the back panel - uprights, 4-field - 3D CAD : .dwg Prisma XS cable fixing rail, for 280 mm depth, to be mounted on the back panel - uprights, 4-field - 3D CAD : .dxf Prisma XS cable fixing rail, for 280 mm depth, to be mounted on the back panel - uprights, 4-field - 3D CAD : .dwg Prisma XS cable fixing rail, for 280 mm depth, to be mounted on the back panel - uprights, 4-field - 3D CAD : .dxf