SZGTP5SB
Left door for 5 fields enclosure, Prisma XS, IP43, (W) 800 mm x (H) 800 mm
Download & documenti da 1 a 7 di 7
Video promozionale
Prisma XS - Modulares Gehäusesystem - Video deutsche Version
German
2024-06-15
(Scegli il file)
Video_PRISMA_XS_DE.mp4 (204685 KB)
Prisma XS - Modulares Gehäusesystem - Video deutsche Version : .mp4
Prisma XS - Sistema di contenitori modulari - Video versione italiana
Italian
2023-03-17
(Scegli il file)
Video_PRISMA_XS_IT.mp4 (204904 KB)
Prisma XS - Sistema di contenitori modulari - Video versione italiana : .mp4
Prisma XS - Système de coffrets modulaires - Vidéo Version française
French
2024-05-15
(Scegli il file)
Video_PRISMA_XS_FR.mp4 (204861 KB)
Prisma XS - Système de coffrets modulaires - Vidéo Version française : .mp4
Istruzioni
Prisma XS - Istruzioni di montaggio 5E-MASZ di SZSxx-SZSFxx-SZSxxX-SZSFxxX
English, Italian
2024-06-15
(Scegli il file)
5E-MASZ_01.pdf (4767 KB)
Prisma XS - Istruzioni di montaggio 5E-MASZ di SZSxx-SZSFxx-SZSxxX-SZSFxxX : .pdf
Dichiarazione di conformità
REACH Declaration ABN GmbH 2018-04-16
English
2024-04-25
REACH Declaration ABN GmbH 2018-04-16 ABN is putting into practice the current legislation of Regulation (EC) N°76/769/EEC / 30 concerning the Registration, Evaluation, Authorization and Restriction of Chemicals (REACH).
(Scegli il file)
ABN-GmbH_Declaration-REACH_english.pdf (36 KB)
REACH Declaration ABN GmbH 2018-04-16 : .pdf
RoHS Declaration ABN GmbH 2018-04-16
English
2024-05-15
RoHS Declaration ABN GmbH 2018-04-16 ABN is putting into pratice the current legislation of the 2005/717/EC "Restriction of Hazardous Subsatnces" Directives (RoHS) of 13 October 2005 and its recast 2011/65 / EU of the 31 th of March 2015.
(Scegli il file)
ABN-GmbH_Declaration-RoHS_english.pdf (36 KB)
RoHS Declaration ABN GmbH 2018-04-16 : .pdf
CAD
Prisma XS spare door 800x800 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD
SILENT
2023-11-15
(Scegli il file)
MCADFD0000631_3D-simplified.stp (334 KB)
MCADFD0000631_2D-isometric.dwg (31 KB)
MCADFD0000631_2D-isometric.dxf (74 KB)
MCADFD0000631_2D-left.dwg (20 KB)
MCADFD0000631_2D-left.dxf (20 KB)
MCADFD0000631_2D-right.dwg (19 KB)
MCADFD0000631_2D-right.dxf (15 KB)
MCADFD0000631_2D-top.dwg (20 KB)
MCADFD0000631_2D-top.dxf (19 KB)
MCADFD0000631_2D-back.dwg (22 KB)
MCADFD0000631_2D-back.dxf (27 KB)
MCADFD0000631_2D-bottom.dwg (20 KB)
MCADFD0000631_2D-bottom.dxf (19 KB)
MCADFD0000631_2D-front.dwg (20 KB)
MCADFD0000631_2D-front.dxf (17 KB)
Seleziona tutto
Prisma XS spare door 800x800 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .stp Prisma XS spare door 800x800 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dwg Prisma XS spare door 800x800 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dxf Prisma XS spare door 800x800 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dwg Prisma XS spare door 800x800 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dxf Prisma XS spare door 800x800 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dwg Prisma XS spare door 800x800 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dxf Prisma XS spare door 800x800 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dwg Prisma XS spare door 800x800 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dxf Prisma XS spare door 800x800 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dwg Prisma XS spare door 800x800 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dxf Prisma XS spare door 800x800 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dwg Prisma XS spare door 800x800 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dxf Prisma XS spare door 800x800 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dwg Prisma XS spare door 800x800 mm WxH, for depth 210 mm, IP43, left door for 5-field enclosure, without locking system - 3D CAD : .dxf