SZMK212Z01
Komplettfeld mit 2 ZP 500x1800 mm Bereits auf Tragschienen vormontiert BxH
Download & Dokumente 1 bis 8 von 8
Informationsvideo
Prisma XS - Modulares Gehäusesystem - Video deutsche Version
German
2024-06-15
(Wählen Sie ein Format aus)
Video_PRISMA_XS_DE.mp4 (204685 KB)
Prisma XS - Modulares Gehäusesystem - Video deutsche Version : .mp4
Prisma XS - Sistema di contenitori modulari - Video versione italiana
Italian
2023-03-17
(Wählen Sie ein Format aus)
Video_PRISMA_XS_IT.mp4 (204904 KB)
Prisma XS - Sistema di contenitori modulari - Video versione italiana : .mp4
Prisma XS - Système de coffrets modulaires - Vidéo Version française
French
2024-05-15
(Wählen Sie ein Format aus)
Video_PRISMA_XS_FR.mp4 (204861 KB)
Prisma XS - Système de coffrets modulaires - Vidéo Version française : .mp4
Maßzeichnung
Prisma XS complete field without enclosure, 500x1800 mm WxH, with 3-row kit for modular devices and two metering plates mounted side by side and 2 x 2-row kit for modular devices and 2-row kit for terminals, DIN-rails and DIN cut-outs are continuous, kits and metering plates already mounted on uprights
English
2023-11-15
(Wählen Sie ein Format aus)
SZMK212Z01_ABN010064_15.pdf (335 KB)
Prisma XS complete field without enclosure, 500x1800 mm WxH, with 3-row kit for modular devices and two metering plates mounted side by side and 2 x 2-row kit for modular devices and 2-row kit for terminals, DIN-rails and DIN cut-outs are continuous, kits and metering plates already mounted on uprights : .pdf
Gebrauchsanleitung
Prisma XS - Instruction Sheet 5E-MASZ for SZSxx-SZSFxx-SZSxxX-SZSFxxX
English, Italian
2024-06-15
(Wählen Sie ein Format aus)
5E-MASZ_01.pdf (4767 KB)
Prisma XS - Instruction Sheet 5E-MASZ for SZSxx-SZSFxx-SZSxxX-SZSFxxX : .pdf
Konformitätserklärung
REACH Declaration ABN GmbH 2018-04-16
English
2024-04-25
REACH Declaration ABN GmbH 2018-04-16 ABN is putting into practice the current legislation of Regulation (EC) N°76/769/EEC / 30 concerning the Registration, Evaluation, Authorization and Restriction of Chemicals (REACH).
(Wählen Sie ein Format aus)
ABN-GmbH_Declaration-REACH_english.pdf (36 KB)
REACH Declaration ABN GmbH 2018-04-16 : .pdf
RoHS Declaration ABN GmbH 2018-04-16
English
2024-05-15
RoHS Declaration ABN GmbH 2018-04-16 ABN is putting into pratice the current legislation of the 2005/717/EC "Restriction of Hazardous Subsatnces" Directives (RoHS) of 13 October 2005 and its recast 2011/65 / EU of the 31 th of March 2015.
(Wählen Sie ein Format aus)
ABN-GmbH_Declaration-RoHS_english.pdf (36 KB)
RoHS Declaration ABN GmbH 2018-04-16 : .pdf
CAD
SZMK212Z01 - Prisma XS complete field without enclosure, 500x1800 mm WxH, with 3-row kit for modular devices and two metering plates mounted side by side and 2 x 2-row kit for modular devices and 2-row kit for terminals, DIN-rails and DIN cut-outs are continuous, kits and metering plates already mounted on uprights - 3D CAD
SILENT
2023-11-15
(Wählen Sie ein Format aus)
MCADFD0000694_3D-simplified.stp (3588 KB)
MCADFD0000694_2D-isometric.dwg (173 KB)
MCADFD0000694_2D-isometric.dxf (778 KB)
MCADFD0000694_2D-left.dwg (42 KB)
MCADFD0000694_2D-left.dxf (177 KB)
MCADFD0000694_2D-right.dwg (25 KB)
MCADFD0000694_2D-right.dxf (50 KB)
MCADFD0000694_2D-top.dwg (45 KB)
MCADFD0000694_2D-top.dxf (172 KB)
MCADFD0000694_2D-back.dwg (88 KB)
MCADFD0000694_2D-back.dxf (495 KB)
MCADFD0000694_2D-bottom.dwg (47 KB)
MCADFD0000694_2D-bottom.dxf (181 KB)
MCADFD0000694_2D-front.dwg (55 KB)
MCADFD0000694_2D-front.dxf (279 KB)
Alle auswählen
SZMK212Z01 - Prisma XS complete field without enclosure, 500x1800 mm WxH, with 3-row kit for modular devices and two metering plates mounted side by side and 2 x 2-row kit for modular devices and 2-row kit for terminals, DIN-rails and DIN cut-outs are continuous, kits and metering plates already mounted on uprights - 3D CAD : .stp SZMK212Z01 - Prisma XS complete field without enclosure, 500x1800 mm WxH, with 3-row kit for modular devices and two metering plates mounted side by side and 2 x 2-row kit for modular devices and 2-row kit for terminals, DIN-rails and DIN cut-outs are continuous, kits and metering plates already mounted on uprights - 3D CAD : .dwg SZMK212Z01 - Prisma XS complete field without enclosure, 500x1800 mm WxH, with 3-row kit for modular devices and two metering plates mounted side by side and 2 x 2-row kit for modular devices and 2-row kit for terminals, DIN-rails and DIN cut-outs are continuous, kits and metering plates already mounted on uprights - 3D CAD : .dxf SZMK212Z01 - Prisma XS complete field without enclosure, 500x1800 mm WxH, with 3-row kit for modular devices and two metering plates mounted side by side and 2 x 2-row kit for modular devices and 2-row kit for terminals, DIN-rails and DIN cut-outs are continuous, kits and metering plates already mounted on uprights - 3D CAD : .dwg SZMK212Z01 - Prisma XS complete field without enclosure, 500x1800 mm WxH, with 3-row kit for modular devices and two metering plates mounted side by side and 2 x 2-row kit for modular devices and 2-row kit for terminals, DIN-rails and DIN cut-outs are continuous, kits and metering plates already mounted on uprights - 3D CAD : .dxf SZMK212Z01 - Prisma XS complete field without enclosure, 500x1800 mm WxH, with 3-row kit for modular devices and two metering plates mounted side by side and 2 x 2-row kit for modular devices and 2-row kit for terminals, DIN-rails and DIN cut-outs are continuous, kits and metering plates already mounted on uprights - 3D CAD : .dwg SZMK212Z01 - Prisma XS complete field without enclosure, 500x1800 mm WxH, with 3-row kit for modular devices and two metering plates mounted side by side and 2 x 2-row kit for modular devices and 2-row kit for terminals, DIN-rails and DIN cut-outs are continuous, kits and metering plates already mounted on uprights - 3D CAD : .dxf SZMK212Z01 - Prisma XS complete field without enclosure, 500x1800 mm WxH, with 3-row kit for modular devices and two metering plates mounted side by side and 2 x 2-row kit for modular devices and 2-row kit for terminals, DIN-rails and DIN cut-outs are continuous, kits and metering plates already mounted on uprights - 3D CAD : .dwg SZMK212Z01 - Prisma XS complete field without enclosure, 500x1800 mm WxH, with 3-row kit for modular devices and two metering plates mounted side by side and 2 x 2-row kit for modular devices and 2-row kit for terminals, DIN-rails and DIN cut-outs are continuous, kits and metering plates already mounted on uprights - 3D CAD : .dxf SZMK212Z01 - Prisma XS complete field without enclosure, 500x1800 mm WxH, with 3-row kit for modular devices and two metering plates mounted side by side and 2 x 2-row kit for modular devices and 2-row kit for terminals, DIN-rails and DIN cut-outs are continuous, kits and metering plates already mounted on uprights - 3D CAD : .dwg SZMK212Z01 - Prisma XS complete field without enclosure, 500x1800 mm WxH, with 3-row kit for modular devices and two metering plates mounted side by side and 2 x 2-row kit for modular devices and 2-row kit for terminals, DIN-rails and DIN cut-outs are continuous, kits and metering plates already mounted on uprights - 3D CAD : .dxf SZMK212Z01 - Prisma XS complete field without enclosure, 500x1800 mm WxH, with 3-row kit for modular devices and two metering plates mounted side by side and 2 x 2-row kit for modular devices and 2-row kit for terminals, DIN-rails and DIN cut-outs are continuous, kits and metering plates already mounted on uprights - 3D CAD : .dwg SZMK212Z01 - Prisma XS complete field without enclosure, 500x1800 mm WxH, with 3-row kit for modular devices and two metering plates mounted side by side and 2 x 2-row kit for modular devices and 2-row kit for terminals, DIN-rails and DIN cut-outs are continuous, kits and metering plates already mounted on uprights - 3D CAD : .dxf SZMK212Z01 - Prisma XS complete field without enclosure, 500x1800 mm WxH, with 3-row kit for modular devices and two metering plates mounted side by side and 2 x 2-row kit for modular devices and 2-row kit for terminals, DIN-rails and DIN cut-outs are continuous, kits and metering plates already mounted on uprights - 3D CAD : .dwg SZMK212Z01 - Prisma XS complete field without enclosure, 500x1800 mm WxH, with 3-row kit for modular devices and two metering plates mounted side by side and 2 x 2-row kit for modular devices and 2-row kit for terminals, DIN-rails and DIN cut-outs are continuous, kits and metering plates already mounted on uprights - 3D CAD : .dxf