SZS17
Coffret mural 300x1100x210 mm IP43 SKII Coffret vide avec porte LxHxP
AUJOURD'HUI JUIN 26, 2024
Fin de commercialisation DÉC. 31, 2024
Téléchargements et Documents 1 à 8 sur 8
Vidéo promotionnelle
Prisma XS - Modulares Gehäusesystem - Video deutsche Version
German
2024-06-15
(Sélectionnez votre format)
Video_PRISMA_XS_DE.mp4 (204685 Ko)
Prisma XS - Modulares Gehäusesystem - Video deutsche Version : .mp4
Prisma XS - Sistema di contenitori modulari - Video versione italiana
Italian
2023-03-17
(Sélectionnez votre format)
Video_PRISMA_XS_IT.mp4 (204904 Ko)
Prisma XS - Sistema di contenitori modulari - Video versione italiana : .mp4
Prisma XS - Système de coffrets modulaires - Vidéo Version française
French
2024-05-15
(Sélectionnez votre format)
Video_PRISMA_XS_FR.mp4 (204861 Ko)
Prisma XS - Système de coffrets modulaires - Vidéo Version française : .mp4
Schéma
Prisma XS wall mounted enclosure with door, 300x1100x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A
English
2023-11-15
(Sélectionnez votre format)
SZS17_ABN008618_1.pdf (158 Ko)
Prisma XS wall mounted enclosure with door, 300x1100x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A : .pdf
Notice de montage
Prisma XS - Instruction Sheet 5E-MASZ for SZSxx-SZSFxx-SZSxxX-SZSFxxX
English, Italian
2024-06-15
(Sélectionnez votre format)
5E-MASZ_01.pdf (4767 Ko)
Prisma XS - Instruction Sheet 5E-MASZ for SZSxx-SZSFxx-SZSxxX-SZSFxxX : .pdf
Déclaration de conformité
REACH Declaration ABN GmbH 2018-04-16
English
2024-04-25
REACH Declaration ABN GmbH 2018-04-16 ABN is putting into practice the current legislation of Regulation (EC) N°76/769/EEC / 30 concerning the Registration, Evaluation, Authorization and Restriction of Chemicals (REACH).
(Sélectionnez votre format)
ABN-GmbH_Declaration-REACH_english.pdf (36 Ko)
REACH Declaration ABN GmbH 2018-04-16 : .pdf
RoHS Declaration ABN GmbH 2018-04-16
English
2024-05-15
RoHS Declaration ABN GmbH 2018-04-16 ABN is putting into pratice the current legislation of the 2005/717/EC "Restriction of Hazardous Subsatnces" Directives (RoHS) of 13 October 2005 and its recast 2011/65 / EU of the 31 th of March 2015.
(Sélectionnez votre format)
ABN-GmbH_Declaration-RoHS_english.pdf (36 Ko)
RoHS Declaration ABN GmbH 2018-04-16 : .pdf
CAD
Prisma XS wall mounted enclosure with door, 300x1100x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD
SILENT
2023-11-15
(Sélectionnez votre format)
MCADFD0002711_3D-simplified.stp (4791 Ko)
MCADFD0002711_2D-isometric.dwg (99 Ko)
MCADFD0002711_2D-isometric.dxf (416 Ko)
MCADFD0002711_2D-left.dwg (21 Ko)
MCADFD0002711_2D-left.dxf (27 Ko)
MCADFD0002711_2D-right.dwg (22 Ko)
MCADFD0002711_2D-right.dxf (28 Ko)
MCADFD0002711_2D-top.dwg (24 Ko)
MCADFD0002711_2D-top.dxf (46 Ko)
MCADFD0002711.pdf (151 Ko)
MCADFD0002711_2D-back.dwg (34 Ko)
MCADFD0002711_2D-back.dxf (106 Ko)
MCADFD0002711_2D-bottom.dwg (25 Ko)
MCADFD0002711_2D-bottom.dxf (47 Ko)
MCADFD0002711_2D-front.dwg (25 Ko)
MCADFD0002711_2D-front.dxf (44 Ko)
Tout sélectionner
Prisma XS wall mounted enclosure with door, 300x1100x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .stp Prisma XS wall mounted enclosure with door, 300x1100x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dwg Prisma XS wall mounted enclosure with door, 300x1100x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dxf Prisma XS wall mounted enclosure with door, 300x1100x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dwg Prisma XS wall mounted enclosure with door, 300x1100x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dxf Prisma XS wall mounted enclosure with door, 300x1100x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dwg Prisma XS wall mounted enclosure with door, 300x1100x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dxf Prisma XS wall mounted enclosure with door, 300x1100x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dwg Prisma XS wall mounted enclosure with door, 300x1100x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dxf Prisma XS wall mounted enclosure with door, 300x1100x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .pdf Prisma XS wall mounted enclosure with door, 300x1100x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dwg Prisma XS wall mounted enclosure with door, 300x1100x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dxf Prisma XS wall mounted enclosure with door, 300x1100x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dwg Prisma XS wall mounted enclosure with door, 300x1100x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dxf Prisma XS wall mounted enclosure with door, 300x1100x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dwg Prisma XS wall mounted enclosure with door, 300x1100x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dxf