SZS19
Quadro elettr. 300x1400x210mm IP43 SKII Quadro vuoto con porta LxAxP
Fine commercializzazione DIC 31, 2024
Download & documenti da 1 a 8 di 8
Video promozionale
Prisma XS - Modulares Gehäusesystem - Video deutsche Version
German
2024-06-15
(Scegli il file)
Video_PRISMA_XS_DE.mp4 (204685 KB)
Prisma XS - Modulares Gehäusesystem - Video deutsche Version : .mp4
Prisma XS - Sistema di contenitori modulari - Video versione italiana
Italian
2023-03-17
(Scegli il file)
Video_PRISMA_XS_IT.mp4 (204904 KB)
Prisma XS - Sistema di contenitori modulari - Video versione italiana : .mp4
Prisma XS - Système de coffrets modulaires - Vidéo Version française
French
2024-05-15
(Scegli il file)
Video_PRISMA_XS_FR.mp4 (204861 KB)
Prisma XS - Système de coffrets modulaires - Vidéo Version française : .mp4
Disegni tecnici
Prisma XS wall mounted enclosure with door, 300x1400x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A
English
2023-11-15
(Scegli il file)
SZS19_ABN008620_2.pdf (205 KB)
Prisma XS wall mounted enclosure with door, 300x1400x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A : .pdf
Istruzioni
Prisma XS - Istruzioni di montaggio 5E-MASZ di SZSxx-SZSFxx-SZSxxX-SZSFxxX
English, Italian
2024-06-15
(Scegli il file)
5E-MASZ_01.pdf (4767 KB)
Prisma XS - Istruzioni di montaggio 5E-MASZ di SZSxx-SZSFxx-SZSxxX-SZSFxxX : .pdf
Dichiarazione di conformità
REACH Declaration ABN GmbH 2018-04-16
English
2024-04-25
REACH Declaration ABN GmbH 2018-04-16 ABN is putting into practice the current legislation of Regulation (EC) N°76/769/EEC / 30 concerning the Registration, Evaluation, Authorization and Restriction of Chemicals (REACH).
(Scegli il file)
ABN-GmbH_Declaration-REACH_english.pdf (36 KB)
REACH Declaration ABN GmbH 2018-04-16 : .pdf
RoHS Declaration ABN GmbH 2018-04-16
English
2024-05-15
RoHS Declaration ABN GmbH 2018-04-16 ABN is putting into pratice the current legislation of the 2005/717/EC "Restriction of Hazardous Subsatnces" Directives (RoHS) of 13 October 2005 and its recast 2011/65 / EU of the 31 th of March 2015.
(Scegli il file)
ABN-GmbH_Declaration-RoHS_english.pdf (36 KB)
RoHS Declaration ABN GmbH 2018-04-16 : .pdf
CAD
Prisma XS wall mounted enclosure with door, 300x1400x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD
SILENT
2023-11-15
(Scegli il file)
MCADFD0002715_3D-simplified.stp (1245 KB)
MCADFD0002715_2D-isometric.dwg (51 KB)
MCADFD0002715_2D-isometric.dxf (166 KB)
MCADFD0002715_2D-left.dwg (21 KB)
MCADFD0002715_2D-left.dxf (23 KB)
MCADFD0002715_2D-right.dwg (21 KB)
MCADFD0002715_2D-right.dxf (24 KB)
MCADFD0002715_2D-top.dwg (23 KB)
MCADFD0002715_2D-top.dxf (36 KB)
MCADFD0002715.pdf (52 KB)
MCADFD0002715_2D-back.dwg (20 KB)
MCADFD0002715_2D-back.dxf (19 KB)
MCADFD0002715_2D-bottom.dwg (23 KB)
MCADFD0002715_2D-bottom.dxf (37 KB)
MCADFD0002715_2D-front.dwg (25 KB)
MCADFD0002715_2D-front.dxf (42 KB)
Seleziona tutto
Prisma XS wall mounted enclosure with door, 300x1400x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .stp Prisma XS wall mounted enclosure with door, 300x1400x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dwg Prisma XS wall mounted enclosure with door, 300x1400x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dxf Prisma XS wall mounted enclosure with door, 300x1400x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dwg Prisma XS wall mounted enclosure with door, 300x1400x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dxf Prisma XS wall mounted enclosure with door, 300x1400x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dwg Prisma XS wall mounted enclosure with door, 300x1400x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dxf Prisma XS wall mounted enclosure with door, 300x1400x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dwg Prisma XS wall mounted enclosure with door, 300x1400x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dxf Prisma XS wall mounted enclosure with door, 300x1400x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .pdf Prisma XS wall mounted enclosure with door, 300x1400x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dwg Prisma XS wall mounted enclosure with door, 300x1400x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dxf Prisma XS wall mounted enclosure with door, 300x1400x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dwg Prisma XS wall mounted enclosure with door, 300x1400x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dxf Prisma XS wall mounted enclosure with door, 300x1400x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dwg Prisma XS wall mounted enclosure with door, 300x1400x210 mm WxHxD, IP43, protection class II, RAL 9016, cable entry per field on the bottom and on the top, inlaid door, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dxf