SZS46X
Wandgehäuse 1050x950x210 mm IP30 SKII Leergehäuse ohne Tür BxHxT
Ende der Kommerzialisierung DEZ 31, 2024
Download & Dokumente 1 bis 8 von 8
Informationsvideo
Prisma XS - Modulares Gehäusesystem - Video deutsche Version
German
2024-06-15
(Wählen Sie ein Format aus)
Video_PRISMA_XS_DE.mp4 (204685 KB)
Prisma XS - Modulares Gehäusesystem - Video deutsche Version : .mp4
Prisma XS - Sistema di contenitori modulari - Video versione italiana
Italian
2023-03-17
(Wählen Sie ein Format aus)
Video_PRISMA_XS_IT.mp4 (204904 KB)
Prisma XS - Sistema di contenitori modulari - Video versione italiana : .mp4
Prisma XS - Système de coffrets modulaires - Vidéo Version française
French
2024-05-15
(Wählen Sie ein Format aus)
Video_PRISMA_XS_FR.mp4 (204861 KB)
Prisma XS - Système de coffrets modulaires - Vidéo Version française : .mp4
Maßzeichnung
Prisma XS wall mounted enclosure without door, 1050x950x210 mm WxHxD, IP30, protection class II, RAL 9016, cable entry per field on the bottom and on the top, certified according to EN 62208 and EN 61439, for devices up to 400A
English
2023-11-15
(Wählen Sie ein Format aus)
SZS46X_ABN008589.pdf (304 KB)
Prisma XS wall mounted enclosure without door, 1050x950x210 mm WxHxD, IP30, protection class II, RAL 9016, cable entry per field on the bottom and on the top, certified according to EN 62208 and EN 61439, for devices up to 400A : .pdf
Gebrauchsanleitung
Prisma XS - Instruction Sheet 5E-MASZ for SZSxx-SZSFxx-SZSxxX-SZSFxxX
English, Italian
2024-06-15
(Wählen Sie ein Format aus)
5E-MASZ_01.pdf (4767 KB)
Prisma XS - Instruction Sheet 5E-MASZ for SZSxx-SZSFxx-SZSxxX-SZSFxxX : .pdf
Konformitätserklärung
REACH Declaration ABN GmbH 2018-04-16
English
2024-04-25
REACH Declaration ABN GmbH 2018-04-16 ABN is putting into practice the current legislation of Regulation (EC) N°76/769/EEC / 30 concerning the Registration, Evaluation, Authorization and Restriction of Chemicals (REACH).
(Wählen Sie ein Format aus)
ABN-GmbH_Declaration-REACH_english.pdf (36 KB)
REACH Declaration ABN GmbH 2018-04-16 : .pdf
RoHS Declaration ABN GmbH 2018-04-16
English
2024-05-15
RoHS Declaration ABN GmbH 2018-04-16 ABN is putting into pratice the current legislation of the 2005/717/EC "Restriction of Hazardous Subsatnces" Directives (RoHS) of 13 October 2005 and its recast 2011/65 / EU of the 31 th of March 2015.
(Wählen Sie ein Format aus)
ABN-GmbH_Declaration-RoHS_english.pdf (36 KB)
RoHS Declaration ABN GmbH 2018-04-16 : .pdf
CAD
Prisma XS wall mounted enclosure without door, 1050x950x210 mm WxHxD, IP30, protection class II, RAL 9016, cable entry per field on the bottom and on the top, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD
SILENT
2023-11-15
(Wählen Sie ein Format aus)
MCADFD0002759_3D-simplified.stp (4094 KB)
MCADFD0002759_2D-isometric.dwg (401 KB)
MCADFD0002759_2D-isometric.dxf (1846 KB)
MCADFD0002759_2D-left.dwg (20 KB)
MCADFD0002759_2D-left.dxf (22 KB)
MCADFD0002759_2D-right.dwg (20 KB)
MCADFD0002759_2D-right.dxf (22 KB)
MCADFD0002759_2D-top.dwg (22 KB)
MCADFD0002759_2D-top.dxf (31 KB)
MCADFD0002759.pdf (525 KB)
MCADFD0002759_2D-back.dwg (23 KB)
MCADFD0002759_2D-back.dxf (38 KB)
MCADFD0002759_2D-bottom.dwg (22 KB)
MCADFD0002759_2D-bottom.dxf (31 KB)
MCADFD0002759_2D-front.dwg (59 KB)
MCADFD0002759_2D-front.dxf (271 KB)
Alle auswählen
Prisma XS wall mounted enclosure without door, 1050x950x210 mm WxHxD, IP30, protection class II, RAL 9016, cable entry per field on the bottom and on the top, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .stp Prisma XS wall mounted enclosure without door, 1050x950x210 mm WxHxD, IP30, protection class II, RAL 9016, cable entry per field on the bottom and on the top, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dwg Prisma XS wall mounted enclosure without door, 1050x950x210 mm WxHxD, IP30, protection class II, RAL 9016, cable entry per field on the bottom and on the top, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dxf Prisma XS wall mounted enclosure without door, 1050x950x210 mm WxHxD, IP30, protection class II, RAL 9016, cable entry per field on the bottom and on the top, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dwg Prisma XS wall mounted enclosure without door, 1050x950x210 mm WxHxD, IP30, protection class II, RAL 9016, cable entry per field on the bottom and on the top, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dxf Prisma XS wall mounted enclosure without door, 1050x950x210 mm WxHxD, IP30, protection class II, RAL 9016, cable entry per field on the bottom and on the top, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dwg Prisma XS wall mounted enclosure without door, 1050x950x210 mm WxHxD, IP30, protection class II, RAL 9016, cable entry per field on the bottom and on the top, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dxf Prisma XS wall mounted enclosure without door, 1050x950x210 mm WxHxD, IP30, protection class II, RAL 9016, cable entry per field on the bottom and on the top, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dwg Prisma XS wall mounted enclosure without door, 1050x950x210 mm WxHxD, IP30, protection class II, RAL 9016, cable entry per field on the bottom and on the top, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dxf Prisma XS wall mounted enclosure without door, 1050x950x210 mm WxHxD, IP30, protection class II, RAL 9016, cable entry per field on the bottom and on the top, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .pdf Prisma XS wall mounted enclosure without door, 1050x950x210 mm WxHxD, IP30, protection class II, RAL 9016, cable entry per field on the bottom and on the top, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dwg Prisma XS wall mounted enclosure without door, 1050x950x210 mm WxHxD, IP30, protection class II, RAL 9016, cable entry per field on the bottom and on the top, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dxf Prisma XS wall mounted enclosure without door, 1050x950x210 mm WxHxD, IP30, protection class II, RAL 9016, cable entry per field on the bottom and on the top, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dwg Prisma XS wall mounted enclosure without door, 1050x950x210 mm WxHxD, IP30, protection class II, RAL 9016, cable entry per field on the bottom and on the top, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dxf Prisma XS wall mounted enclosure without door, 1050x950x210 mm WxHxD, IP30, protection class II, RAL 9016, cable entry per field on the bottom and on the top, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dwg Prisma XS wall mounted enclosure without door, 1050x950x210 mm WxHxD, IP30, protection class II, RAL 9016, cable entry per field on the bottom and on the top, certified according to EN 62208 and EN 61439, for devices up to 400A - 3D CAD : .dxf