Finden Sie Lösungen von Schneider Electric aus den Bereichen Energieerzeugung und -verteilung sowie Steuerungs- und Automatisierungstechnik in einer optimierten Katalogstruktur mit Preisverzeichnis (Preise gültig in Deutschland ab 01. Januar 2024).
Modicon M171 M172 M173_Contrôleurs logiques pour applications HVAC et Pompage
French
2024-06-15
Modicon M171/M172/M173_Logic controllers for HVAC and Pumping applications
English
2024-06-15
Modicon M171/M172/M173_Logic controllers for HVAC and Pumping applications
This catalog shows the whole M171, M172 and the new M173O offers, and the HVAC software related to Modicon M171, M172 and M173 logic controllers.
Maintenance release of EcoStruxure Machine Expert – HVAC (V1.6.0), with implementation of new features and bug fixing.NEW PRODUCT TM173O TM173ODM22R- TM173OBM22R – TM173ODM22S (FIRMWARE MSK 825.02)Introducing a new product in our HVAC portfolio, designed to not only replace the TM171O Optimized Logic Controller family but also provide functionalities comparable to the TM172P Optimized and Performance Logic Controllers family. With features like CAN and USB connectivity, this product is ideal for controlling small Air Handler Units, Dryers, Boilers, and Process Chillers.NEW FEATURES IN TM172P*****/TM172O***** (FIRMWARE MSK 596.14 AND MSK 668.14)• Improve BACnet MSV to have 10 states.• Add the forwarding of message MODBUS 06 in the bridge.• Connection password to enable for added security.• Additional Modbus Functions (@200).
Konformitätserklärung
Cert ind cabels var
Russian
2024-06-15
Zertifikat
Cert modicon m171
Russian
2024-04-23
Benutzerhandbuch
Modicon M171 - Optimized Logic Controller, Hardware User Manual
English
2024-06-15
Modicon M171 - Optimized Logic Controller, Hardware User Manual
This document describes the Modicon M171 Optimized Logic controllers and accessories including installation and wiring information.
In diesem Dokument wird die Baureihe der Modicon M171 Optimized Leistungsregler und deren Zubehör beschrieben. Gleichzeitig werden die entsprechenden Montage- und Verdrahtungsinformationen bereitgestellt.
Modicon M171 Optimized Logic Controller, Guide de référence du matériel
French
2024-06-15
Modicon M171 Optimized Logic, Controller Guía de hardware
Spanish
2024-06-15
Umweltzertifikat (ROHS/REACH)
TM171ACB4ORS485 China-RoHS-Erklärung
German
2024-06-27
TM171ACB4ORS485 China-RoHS-Erklärung
Anschlusset für SPS, Modicon M171, Kabel mit Stecker, Modbus, 1 m
TM171ACB4ORS485 EU-RoHS-Erklärung
German
2024-06-27
TM171ACB4ORS485 EU-RoHS-Erklärung
Anschlusset für SPS, Modicon M171, Kabel mit Stecker, Modbus, 1 m
TM171ACB4ORS485 REACh-Erklärung
German
2024-06-27
TM171ACB4ORS485 REACh-Erklärung
Anschlusset für SPS, Modicon M171, Kabel mit Stecker, Modbus, 1 m
Broschüre
Build HVAC machines with sustainability by design!
English
2024-06-15
Build HVAC machines with sustainability by design!
Sustainability READY with the Green Premium certification, Resource performance, Protect people, assets and environment, Communicable and verifiable quality standard
CAD
Modicon M171 Optimized Modbus connector 1m cable - 3D CAD