Maintenance release of EcoStruxure Machine Expert – HVAC (V1.6.0), with implementation of new features and bug fixing.NEW PRODUCT TM173O TM173ODM22R- TM173OBM22R – TM173ODM22S (FIRMWARE MSK 825.02)Introducing a new product in our HVAC portfolio, designed to not only replace the TM171O Optimized Logic Controller family but also provide functionalities comparable to the TM172P Optimized and Performance Logic Controllers family. With features like CAN and USB connectivity, this product is ideal for controlling small Air Handler Units, Dryers, Boilers, and Process Chillers.NEW FEATURES IN TM172P*****/TM172O***** (FIRMWARE MSK 596.14 AND MSK 668.14)• Improve BACnet MSV to have 10 states.• Add the forwarding of message MODBUS 06 in the bridge.• Connection password to enable for added security.• Additional Modbus Functions (@200).
Zertifikat
Cert modicon m171
Russian
2024-04-23
Declaration Of Conformity TM171
SILENT
2024-06-15
UL M171 Certificate of Compliance Sec10
SILENT
2024-06-15
Benutzerhandbuch
Modicon M171 - Optimized Logic Controller, Hardware User Manual
English
2024-06-15
Modicon M171 - Optimized Logic Controller, Hardware User Manual
This document describes the Modicon M171 Optimized Logic controllers and accessories including installation and wiring information.
In diesem Dokument wird die Baureihe der Modicon M171 Optimized Leistungsregler und deren Zubehör beschrieben. Gleichzeitig werden die entsprechenden Montage- und Verdrahtungsinformationen bereitgestellt.
In diesem Dokument werden die Baureihe der Modicon speicherprogrammierbaren M171 Performance
Regler und ihr Zubehör beschrieben und Informationen zu Einbau und Verdrahtung dargestellt.
SoMachine HVAC Software, Quick Start
English
2024-06-15
SoMachine HVAC Software, Quick Start
This document is aimed at designers and developers and requires a knowledge of one or more IEC61131-3 standard programming languages and is designed to provide a first-level overview of the installation, functions and use of SoMachine HVAC.
Broschüre
Build HVAC machines with sustainability by design!
English
2024-06-15
Build HVAC machines with sustainability by design!
Sustainability READY with the Green Premium certification, Resource performance, Protect people, assets and environment, Communicable and verifiable quality standard