Maintenance release of EcoStruxure Machine Expert – HVAC (V1.6.0), with implementation of new features and bug fixing.NEW PRODUCT TM173O TM173ODM22R- TM173OBM22R – TM173ODM22S (FIRMWARE MSK 825.02)Introducing a new product in our HVAC portfolio, designed to not only replace the TM171O Optimized Logic Controller family but also provide functionalities comparable to the TM172P Optimized and Performance Logic Controllers family. With features like CAN and USB connectivity, this product is ideal for controlling small Air Handler Units, Dryers, Boilers, and Process Chillers.NEW FEATURES IN TM172P*****/TM172O***** (FIRMWARE MSK 596.14 AND MSK 668.14)• Improve BACnet MSV to have 10 states.• Add the forwarding of message MODBUS 06 in the bridge.• Connection password to enable for added security.• Additional Modbus Functions (@200).
This document describes the Modicon M171 performance logic controllers and accessories including installation and wiring information.
Modicon M172 Logic Controller, Hardware Guide
English
2024-07-15
Modicon M172 Logic Controller, Hardware Guide
This document describes the Modicon M172 Logic controllers, expansion modules, remote displays, and accessories, including installation and wiring information.
Umweltzertifikat (ROHS/REACH)
TM1STNTCSN62050 China-RoHS-Erklärung
German
2024-06-26
TM1STNTCSN62050 China-RoHS-Erklärung
Temperatursensor, Modicon M171/M172, NTC, -50 bis +110 °C, IP68, 6x20 mm, Metallgehäuse, grau, 5 m
TM1STNTCSN62050 EU-RoHS-Erklärung
German
2024-06-26
TM1STNTCSN62050 EU-RoHS-Erklärung
Temperatursensor, Modicon M171/M172, NTC, -50 bis +110 °C, IP68, 6x20 mm, Metallgehäuse, grau, 5 m
TM1STNTCSN62050 REACh-Erklärung
German
2024-06-26
TM1STNTCSN62050 REACh-Erklärung
Temperatursensor, Modicon M171/M172, NTC, -50 bis +110 °C, IP68, 6x20 mm, Metallgehäuse, grau, 5 m
Broschüre
Build HVAC machines with sustainability by design!
English
2024-07-15
Build HVAC machines with sustainability by design!
Sustainability READY with the Green Premium certification, Resource performance, Protect people, assets and environment, Communicable and verifiable quality standard