|
|
|
VW3A34002
connector kit for for variable speed drive ATV340 size 2
|
|
|
Main
Range of product
|
Altivar
|
Accessory / separate part categor
|
Spare part
|
Accessory / separate part type
|
Connection kit
|
Product compatibility
|
Variable speed drive ATV340, 5.5 kW, 380...480 V
Variable speed drive ATV340, 7.5 kW, 380...480 V
|
Accessory / separate part destination
|
Variable speed drive
|
Range compatibility
|
Altivar Machine ATV340
|
Complementary
Kit composition
|
Set of connectors
|
Net weight
|
0.111 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.700 cm
|
Package 1 Width
|
12.800 cm
|
Package 1 Length
|
18.800 cm
|
Package 1 Weight
|
203.900 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
2.664 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|
|